IESNA:LM-63-2002
[TEST]P957566
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]88340
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
12147.5 13063.5 14047 15035.2 15792.7 16256.5 16538.5 16697 16871.8 17074.6
17335.6 17689.9 18167.7 18731.7 19416.9 20570.6 22313.9 24626 27481.1 31051.7
35731.7 41103.9 46823.4 52025.5 55169.6 53573 50377.7 46096.2 40952.4 34822.7
27068.5 19340 12657.9 7358 3237.3 1002.2 0
12147.5 13112.9 14220 15316.8 16125.5 16617.3 16849.9 16907.2 16945 16978.5
17032.6 17148.2 17359.8 17625.5 18063.2 18978.3 20582.2 22907.8 25937.7 29550.2
33876.9 38858.1 44604.6 50817.2 57046.2 58701 55190.5 50673.7 45931.2 40536.1
32981.9 24860 17302 10532.8 4922.4 1568.5 0
12147.5 13162.8 14393.4 15597.9 16458.3 16977.6 17160.8 17117.5 17018.6 16882.5
16729.6 16606.1 16552.5 16519.9 16710.1 17386 18850.6 21189.6 24393.8 28048.4
32022.6 36612.7 42385.8 49608.6 58923.4 63829 60003.4 55251.1 50910.5 46250
38895.3 30380.4 21945.7 13708.1 6607.5 2134.9 0
12147.5 13233.1 14564.9 15851 16755.3 17246.1 17329.1 17120.7 16797.2 16423.8
16033.2 15683.6 15417 15235.2 15371.3 16169.3 17945.8 20668.5 24164 28001.7
32030.6 36385.7 41500.6 47833 56718.5 63580.5 60955.7 55697.7 51110 46393.6
39426.3 31140.2 22890.1 14763 7504.8 2635.5 0
12147.5 13303.5 14736.9 16104.1 17052.2 17513.7 17497.8 17123.5 16575.8 15965.2
15336.8 14761.6 14281.5 13950.5 14033 14952.7 17041 20147.3 23933.8 27955.1
32038.5 36158.2 40615.4 46058 54513.7 63331.6 61907.6 56143.8 51309.9 46536.7
39957.2 31900 23834.5 15818.3 8402.1 3136.2 0
12147.5 13345.5 14830.1 16256.5 17232.1 17644.2 17502.5 16934.7 16159.1 15352.2
14592.4 13936.5 13421.9 13142.7 13471.8 14916.4 17679.6 21540.2 26165.2 31174.3
36187.1 41113.7 46130.7 51626.9 59783.8 68159.4 68042.8 62536.4 57026.6 51009.3
43436.9 34545.4 25832.3 17193.4 9532 3701.1 0
12147.5 13387.4 14923.4 16408.9 17411.1 17774.7 17507.1 16745.9 15742.4 14739.2
13848 13111.5 12562.4 12334.9 12911 14880 18318.2 22933 28397 34392.5
40335.7 46069.2 51645.6 57195.9 65054 72987.6 74178.6 68928.5 62742.9 55481.9
46916.6 37190.7 27829.3 18568.5 10661.5 4266.1 0
12147.5 13408.4 14979.8 16491.4 17491.3 17818.5 17460.5 16573 15438.9 14359.8
13449 12719 12198.3 12049.2 12844.4 15184.9 19059.4 24281 30612.1 37635.4
44616.2 51365.4 57959.4 64347.3 72710.7 80272.4 81242.4 76022.6 68847.9 60054.2
50135.3 39473.4 29028.2 19068.7 10945.3 4290.3 0
12147.5 13429.4 15036.6 16573.5 17571 17862.3 17413.9 16399.6 15135.4 13980.4
13050.9 12327 11834.3 11762.9 12777.7 15489.7 19800.5 25629.1 32827.6 40877.8
48896.8 56661.2 64273.2 71498.3 80367.5 87556.7 88305.8 83116.8 74952.4 64626.1
53354 41756.5 30226.6 19568.4 11229.2 4314.1 0
12147.5 13420.1 15079.5 16613.1 17601.3 17867 17358.9 16277.5 14949 13774.3
12856 12142.8 11662.7 11639.4 12767.5 15648.2 20169.7 26420.6 34172.4 42782
51484.7 59763.3 67962.7 76073.4 85312.3 92127.2 92197.1 86165.3 76646.8 64797.6
52491.6 40274.2 27842.3 17694.5 9728.3 3621.9 0
12147.5 13429.4 15036.6 16573.5 17571 17862.3 17413.9 16399.6 15135.4 13980.4
13050.9 12327 11834.3 11762.9 12777.7 15489.7 19800.5 25629.1 32827.6 40877.8
48896.8 56661.2 64273.2 71498.3 80367.5 87556.7 88305.8 83116.8 74952.4 64626.1
53354 41756.5 30226.6 19568.4 11229.2 4314.1 0
12147.5 13408.4 14979.8 16491.4 17491.3 17818.5 17460.5 16573 15438.9 14359.8
13449 12719 12198.3 12049.2 12844.4 15184.9 19059.4 24281 30612.1 37635.4
44616.2 51365.4 57959.4 64347.3 72710.7 80272.4 81242.4 76022.6 68847.9 60054.2
50135.3 39473.4 29028.2 19068.7 10945.3 4290.3 0
12147.5 13387.4 14923.4 16408.9 17411.1 17774.7 17507.1 16745.9 15742.4 14739.2
13848 13111.5 12562.4 12334.9 12911 14880 18318.2 22933 28397 34392.5
40335.7 46069.2 51645.6 57195.9 65054 72987.6 74178.6 68928.5 62742.9 55481.9
46916.6 37190.7 27829.3 18568.5 10661.5 4266.1 0
12147.5 13345.5 14830.1 16256.5 17232.1 17644.2 17502.5 16934.7 16159.1 15352.2
14592.4 13936.5 13421.9 13142.7 13471.8 14916.4 17679.6 21540.2 26165.2 31174.3
36187.1 41113.7 46130.7 51626.9 59783.8 68159.4 68042.8 62536.4 57026.6 51009.3
43436.9 34545.4 25832.3 17193.4 9532 3701.1 0
12147.5 13303.5 14736.9 16104.1 17052.2 17513.7 17497.8 17123.5 16575.8 15965.2
15336.8 14761.6 14281.5 13950.5 14033 14952.7 17041 20147.3 23933.8 27955.1
32038.5 36158.2 40615.4 46058 54513.7 63331.6 61907.6 56143.8 51309.9 46536.7
39957.2 31900 23834.5 15818.3 8402.1 3136.2 0
12147.5 13233.1 14564.9 15851 16755.3 17246.1 17329.1 17120.7 16797.2 16423.8
16033.2 15683.6 15417 15235.2 15371.3 16169.3 17945.8 20668.5 24164 28001.7
32030.6 36385.7 41500.6 47833 56718.5 63580.5 60955.7 55697.7 51110 46393.6
39426.3 31140.2 22890.1 14763 7504.8 2635.5 0
12147.5 13162.8 14393.4 15597.9 16458.3 16977.6 17160.8 17117.5 17018.6 16882.5
16729.6 16606.1 16552.5 16519.9 16710.1 17386 18850.6 21189.6 24393.8 28048.4
32022.6 36612.7 42385.8 49608.6 58923.4 63829 60003.4 55251.1 50910.5 46250
38895.3 30380.4 21945.7 13708.1 6607.5 2134.9 0
12147.5 13112.9 14220 15316.8 16125.5 16617.3 16849.9 16907.2 16945 16978.5
17032.6 17148.2 17359.8 17625.5 18063.2 18978.3 20582.2 22907.8 25937.7 29550.2
33876.9 38858.1 44604.6 50817.2 57046.2 58701 55190.5 50673.7 45931.2 40536.1
32981.9 24860 17302 10532.8 4922.4 1568.5 0
12147.5 13063.5 14047 15035.2 15792.7 16256.5 16538.5 16697 16871.8 17074.6
17335.6 17689.9 18167.7 18731.7 19416.9 20570.6 22313.9 24626 27481.1 31051.7
35731.7 41103.9 46823.4 52025.5 55169.6 53573 50377.7 46096.2 40952.4 34822.7
27068.5 19340 12657.9 7358 3237.3 1002.2 0
12147.5 12963.2 13825.6 14669.8 15330.8 15748.9 16009.4 16160.5 16314.3 16505
16777.2 17157.5 17653 18222.2 18929.3 19948.8 21407.8 23318 25716.7 28568.6
31988.1 35580.2 38764.8 41021.9 41585.9 39210.9 35850.5 31851.6 27488.1 22757.7
17335.1 12133.1 7817.1 4524.3 2035.2 666.6 0
12147.5 12863 13604.2 14304.8 14868.8 15241.7 15480.4 15624 15756.3 15934.9
16219.2 16624.7 17138.9 17713.2 18441.3 19326.9 20501.6 22010 23952.4 26085
28244.1 30056.5 30706.7 30018.2 28001.7 24848.8 21323.4 17606.9 14023.7 10693.2
7601.8 4926.1 2976.3 1691.1 833.5 331 0
12147.5 12756.3 13383.2 13967.3 14422.7 14736.4 14932.2 15025.9 15099.1 15197.9
15376.9 15656.6 16018.8 16396.8 16827.5 17310 17922.5 18723.8 19778.2 20901.5
21943.8 22620.7 22471.5 21421.8 19468.2 16826.6 14131.4 11491.2 9047.7 6917
5020.3 3401.9 2191.8 1348.1 720.6 298.8 0
12147.5 12650 13162.8 13629.8 13977.1 14231.1 14384 14427.8 14441.8 14460.5
14534.1 14688 14898.6 15080.4 15213.8 15293 15342.9 15437.5 15603.9 15718.1
15643.5 15184.4 14235.8 12825.7 10934.6 8804.4 6939.8 5375.5 4071.7 3140.8
2438.8 1877.6 1407.7 1005.9 608.3 266.6 0
12147.5 12542.8 12940.4 13301.2 13578.1 13760.3 13841.9 13798.6 13679.2 13532.9
13388.4 13291.9 13246.7 13190.7 13085.4 12905 12656.5 12400.2 12162 11965.3
11750.8 11388.6 10788.3 9941.8 8842.6 7527.2 6343.6 5206.3 4120.2 3286.7
2571.2 1967.6 1445 1012.4 605 263.4 0
12147.5 12435.6 12718.5 12972.6 13178.6 13289.5 13299.8 13169.3 12916.6 12605.3
12243.1 11895.8 11593.7 11300.1 10957.9 10517 9970.7 9363.7 8720.5 8212.4
7858.1 7593.4 7340.7 7057.3 6750.6 6250 5747.5 5036.6 4168.2 3433.1
2703.6 2058 1482.3 1019.9 601.3 260.1 0
12147.5 12333 12511.1 12683.1 12836.5 12902.2 12851.4 12630 12248.2 11800.2
11300.1 10842.8 10460.6 10131 9807 9425.7 8970.8 8468.8 7935.5 7513.7
7233.5 7048.9 6915.1 6756.6 6514.3 6092.9 5673.3 5078.1 4360.2 3705.3
3008.4 2354 1733.1 1204.5 736.5 315.1 0
12147.5 12230.5 12303.7 12393.6 12493.4 12514.8 12403 12090.6 11579.8 10995.2
10357.5 9789.8 9327.4 8961.5 8656.2 8334.5 7970.9 7573.8 7150.5 6814.9
6608.9 6504.9 6489.5 6456 6277.9 5936.2 5599.2 5119.1 4551.8 3977.1
3313.3 2650 1983.4 1389.1 871.7 370.6 0
12147.5 12131.2 12107.9 12126.5 12163.8 12168.5 12019.3 11639.4 11054.4 10397.2
9744.6 9231.8 8858.9 8583.9 8341.5 8059.5 7721.5 7344 6917.5 6514.3
6213.6 6050.4 6066.8 6083.1 6031.8 5905.9 5603 5108.9 4551.8 4022.8
3524 2997.3 2398.3 1743.3 1135 480.1 0
12147.5 12020.7 11914.4 11876.2 11894.9 11918.2 11818.9 11515.9 11021.8 10461
9917 9441.6 9023.5 8657.1 8311.2 7948.6 7551.4 7129.6 6710 6335.7
6006.2 5760.5 5630 5551.7 5478 5392.3 5211.4 4888.8 4479.6 4023.7
3506.3 2987.9 2396.9 1762.9 1160.7 512.7 0
12147.5 11931.2 11745.7 11651.5 11658.1 11724.3 11726.1 11549.9 11180.3 10695.5
10187.4 9702.6 9230.4 8779.7 8344.8 7911.3 7467 7017.7 6601 6244.4
5925.1 5680.3 5503.2 5367.1 5238.9 5093 4893.5 4624.1 4291.3 3894.6
3407 2908.2 2330.2 1730.3 1125.7 498.8 0
12147.5 11842.2 11576.5 11427.3 11421.3 11531.3 11633.8 11583.5 11338.8 10930
10457.8 9963.7 9438.3 8902.3 8378.8 7874 7382.7 6905.8 6492.3 6153
5844.4 5600.6 5376.9 5182.5 4999.3 4794.2 4575.1 4359.3 4102.9 3765.4
3307.2 2828.5 2263.1 1697.7 1090.8 484.8 0
12147.5 11761.5 11434.8 11240.9 11234.8 11407.3 11650.6 11786.7 11691.6 11332.7
10820 10261.5 9685.4 9099.4 8529.4 7982.1 7460.5 6969.2 6545.5 6203.3
5922.7 5718.6 5544.2 5362.4 5157.3 4894.4 4613.8 4347.2 4061 3703.9
3248.5 2768.8 2213.2 1662.2 1051.1 477.3 0
12147.5 11681.4 11293.5 11054.4 11048.4 11284.2 11667.4 11990 12045 11736.4
11182.6 10558.9 9932.4 9297.1 8679.5 8089.8 7538.4 7033.1 6599.6 6253.2
6001.5 5836 5711.1 5542.4 5314.9 4994.6 4652 4335.1 4019 3642.9
3189.3 2709.2 2162.9 1626.8 1011.5 469.9 0
12147.5 11611 11168.6 10897.3 10879.2 11150.9 11632.9 12098.1 12271 12030.5
11472.1 10791.1 10124.9 9481.7 8862.2 8272.1 7714.6 7199.9 6758 6408.4
6147.9 5970.3 5855.6 5712 5509.7 5221.7 4895.4 4559.7 4216.7 3798.5
3304.9 2803.3 2241.2 1620.3 978 468.5 0
12147.5 11540.6 11043.7 10739.8 10709.5 11018.5 11598.4 12205.8 12497.1 12324.6
11761.5 11023.2 10317.9 9666.7 9045.4 8454.8 7890.8 7367.3 6916.5 6563.2
6293.8 6104.1 6000.1 5881.7 5704.6 5449.1 5139.2 4784.9 4414.3 3953.8
3420.5 2897 2319 1613.8 943.9 467.1 0
12147.5 11469.7 10930.4 10600.9 10553.3 10856.8 11458.1 12092.5 12444.9 12356.3
11869.7 11143.5 10415.8 9775.3 9175.9 8616.1 8076.3 7567.7 7124.4 6768.3
6477.4 6275.1 6150.2 6029.9 5855.1 5609.9 5293 4930.8 4540.2 4067.5
3523.5 2985.6 2393.6 1587.7 871.7 412.1 0
12147.5 11399.4 10816.7 10462.4 10397.2 10695.5 11317.8 11979.7 12392.2 12387.6
11977.4 11264.2 10513.7 9884.4 9306.4 8777.3 8262.3 7768.2 7332.3 6973.4
6661.1 6446.7 6299.8 6178.6 6006.2 5770.8 5446.8 5076.2 4666 4181.2
3626.5 3074.2 2468.2 1561.6 799.4 356.6 0
12147.5 11344.8 10729.5 10358.5 10273.2 10537 11092.2 11680.9 12050.6 12061.3
11709.8 11073.5 10368.7 9751.1 9211.3 8733.5 8273 7821.8 7409.2 7062
6774.8 6581.4 6442.5 6322.7 6150.7 5903.1 5563.3 5176.9 4756.9 4270.3
3707.6 3159.5 2533 1699.5 928.5 410.7 0
12147.5 11289.8 10641.9 10255 10148.7 10378.5 10866.6 11382.1 11709.3 11735
11442.7 10883.3 10223.3 9617.3 9116.7 8689.7 8283.2 7875.4 7486.1 7150.5
6888.6 6716.1 6585.6 6466.2 6295.2 6035.5 5679.9 5277.6 4847.8 4359.3
3788.8 3244.3 2597.3 1837.5 1058.1 465.2 0
12147.5 11245.5 10580.8 10182.3 10067.6 10273.6 10707.1 11147.2 11421.3 11438.5
11178.9 10678.7 10076.9 9500.3 9008.5 8590.4 8198.9 7804.1 7421.8 7105.8
6885.8 6740.3 6619.1 6500.3 6332.5 6071.4 5716.7 5313.5 4882.3 4400.3
3831.6 3284.4 2650.5 1927.9 1170 510.4 0
12147.5 11201.3 10519.8 10109.6 9985.6 10168.8 10547.7 10912.2 11133.7 11141.6
10916 10474.1 9929.6 9383.3 8900.9 8490.7 8114.5 7733.2 7358 7061
6883.9 6764.6 6652.7 6534.3 6369.8 6107.3 5753.1 5348.9 4916.8 4441.3
3874.5 3324.5 2703.6 2018.4 1281.9 555.6 0
12147.5 11166.8 10476.4 10059.7 9938.5 10116.1 10474.5 10804.1 10995.2 10995.7
10789.2 10389.2 9886.3 9354.9 8857.5 8411.9 7999.8 7591 7195.3 6916.5
6768.3 6670.4 6570.7 6451.3 6288.6 6034.1 5682.7 5284.1 4864.1 4397.5
3853.1 3294.7 2690.5 2012.8 1272.6 544.4 0
12147.5 11132.3 10433.1 10010.3 9891.4 10063.9 10401.8 10695.5 10856.3 10849.3
10662.9 10303.9 9842.5 9326.5 8814.6 8333.6 7886.1 7448.9 7033.1 6772
6652.7 6576.3 6488.6 6368.4 6208 5961 5612.3 5219.8 4811.5 4353.7
3831.6 3263.9 2678 2006.7 1263.2 532.3 0
12147.5 11100.6 10400 9980.4 9866.2 10042.4 10373.9 10660.1 10812 10800.4
10616.7 10283 9842.5 9330.2 8805.3 8292.1 7808.7 7336.5 6901.1 6649.9
6539.9 6475.1 6400.1 6280.7 6117.6 5865.9 5520 5134 4729.4 4275.4
3765.9 3197.7 2588.9 1931.7 1204.5 502.5 0
12147.5 11068.4 10366.9 9951.1 9841.1 10021 10345.9 10624.2 10767.7 10751.4
10571 10262 9842.5 9334.4 8796 8250.6 7732.3 7224.2 6769.2 6528.2
6427.1 6374.4 6311.5 6192.6 6027.1 5770.8 5428.2 5048.3 4647.4 4197.6
3700.2 3131.5 2499.4 1856.2 1145.8 471.7 0
12147.5 11028.8 10334.2 9928.7 9830.8 10017.3 10343.6 10618.6 10753.8 10730.5
10544 10255 9849.5 9341.4 8791.3 8227.3 7686.6 7150.5 6684.4 6446.7
6348.8 6302.2 6246.2 6125 5957.2 5686.9 5355.9 4983 4572.8 4125.3
3631.2 3076.5 2395.9 1790 1086.1 442.8 0
12147.5 11068.4 10366.9 9951.1 9841.1 10021 10345.9 10624.2 10767.7 10751.4
10571 10262 9842.5 9334.4 8796 8250.6 7732.3 7224.2 6769.2 6528.2
6427.1 6374.4 6311.5 6192.6 6027.1 5770.8 5428.2 5048.3 4647.4 4197.6
3700.2 3131.5 2499.4 1856.2 1145.8 471.7 0
12147.5 11100.6 10400 9980.4 9866.2 10042.4 10373.9 10660.1 10812 10800.4
10616.7 10283 9842.5 9330.2 8805.3 8292.1 7808.7 7336.5 6901.1 6649.9
6539.9 6475.1 6400.1 6280.7 6117.6 5865.9 5520 5134 4729.4 4275.4
3765.9 3197.7 2588.9 1931.7 1204.5 502.5 0
12147.5 11132.3 10433.1 10010.3 9891.4 10063.9 10401.8 10695.5 10856.3 10849.3
10662.9 10303.9 9842.5 9326.5 8814.6 8333.6 7886.1 7448.9 7033.1 6772
6652.7 6576.3 6488.6 6368.4 6208 5961 5612.3 5219.8 4811.5 4353.7
3831.6 3263.9 2678 2006.7 1263.2 532.3 0
12147.5 11166.8 10476.4 10059.7 9938.5 10116.1 10474.5 10804.1 10995.2 10995.7
10789.2 10389.2 9886.3 9354.9 8857.5 8411.9 7999.8 7591 7195.3 6916.5
6768.3 6670.4 6570.7 6451.3 6288.6 6034.1 5682.7 5284.1 4864.1 4397.5
3853.1 3294.7 2690.5 2012.8 1272.6 544.4 0
12147.5 11201.3 10519.8 10109.6 9985.6 10168.8 10547.7 10912.2 11133.7 11141.6
10916 10474.1 9929.6 9383.3 8900.9 8490.7 8114.5 7733.2 7358 7061
6883.9 6764.6 6652.7 6534.3 6369.8 6107.3 5753.1 5348.9 4916.8 4441.3
3874.5 3324.5 2703.6 2018.4 1281.9 555.6 0
12147.5 11245.5 10580.8 10182.3 10067.6 10273.6 10707.1 11147.2 11421.3 11438.5
11178.9 10678.7 10076.9 9500.3 9008.5 8590.4 8198.9 7804.1 7421.8 7105.8
6885.8 6740.3 6619.1 6500.3 6332.5 6071.4 5716.7 5313.5 4882.3 4400.3
3831.6 3284.4 2650.5 1927.9 1170 510.4 0
12147.5 11289.8 10641.9 10255 10148.7 10378.5 10866.6 11382.1 11709.3 11735
11442.7 10883.3 10223.3 9617.3 9116.7 8689.7 8283.2 7875.4 7486.1 7150.5
6888.6 6716.1 6585.6 6466.2 6295.2 6035.5 5679.9 5277.6 4847.8 4359.3
3788.8 3244.3 2597.3 1837.5 1058.1 465.2 0
12147.5 11344.8 10729.5 10358.5 10273.2 10537 11092.2 11680.9 12050.6 12061.3
11709.8 11073.5 10368.7 9751.1 9211.3 8733.5 8273 7821.8 7409.2 7062
6774.8 6581.4 6442.5 6322.7 6150.7 5903.1 5563.3 5176.9 4756.9 4270.3
3707.6 3159.5 2533 1699.5 928.5 410.7 0
12147.5 11399.4 10816.7 10462.4 10397.2 10695.5 11317.8 11979.7 12392.2 12387.6
11977.4 11264.2 10513.7 9884.4 9306.4 8777.3 8262.3 7768.2 7332.3 6973.4
6661.1 6446.7 6299.8 6178.6 6006.2 5770.8 5446.8 5076.2 4666 4181.2
3626.5 3074.2 2468.2 1561.6 799.4 356.6 0
12147.5 11469.7 10930.4 10600.9 10553.3 10856.8 11458.1 12092.5 12444.9 12356.3
11869.7 11143.5 10415.8 9775.3 9175.9 8616.1 8076.3 7567.7 7124.4 6768.3
6477.4 6275.1 6150.2 6029.9 5855.1 5609.9 5293 4930.8 4540.2 4067.5
3523.5 2985.6 2393.6 1587.7 871.7 412.1 0
12147.5 11540.6 11043.7 10739.8 10709.5 11018.5 11598.4 12205.8 12497.1 12324.6
11761.5 11023.2 10317.9 9666.7 9045.4 8454.8 7890.8 7367.3 6916.5 6563.2
6293.8 6104.1 6000.1 5881.7 5704.6 5449.1 5139.2 4784.9 4414.3 3953.8
3420.5 2897 2319 1613.8 943.9 467.1 0
12147.5 11611 11168.6 10897.3 10879.2 11150.9 11632.9 12098.1 12271 12030.5
11472.1 10791.1 10124.9 9481.7 8862.2 8272.1 7714.6 7199.9 6758 6408.4
6147.9 5970.3 5855.6 5712 5509.7 5221.7 4895.4 4559.7 4216.7 3798.5
3304.9 2803.3 2241.2 1620.3 978 468.5 0
12147.5 11681.4 11293.5 11054.4 11048.4 11284.2 11667.4 11990 12045 11736.4
11182.6 10558.9 9932.4 9297.1 8679.5 8089.8 7538.4 7033.1 6599.6 6253.2
6001.5 5836 5711.1 5542.4 5314.9 4994.6 4652 4335.1 4019 3642.9
3189.3 2709.2 2162.9 1626.8 1011.5 469.9 0
12147.5 11761.5 11434.8 11240.9 11234.8 11407.3 11650.6 11786.7 11691.6 11332.7
10820 10261.5 9685.4 9099.4 8529.4 7982.1 7460.5 6969.2 6545.5 6203.3
5922.7 5718.6 5544.2 5362.4 5157.3 4894.4 4613.8 4347.2 4061 3703.9
3248.5 2768.8 2213.2 1662.2 1051.1 477.3 0
12147.5 11842.2 11576.5 11427.3 11421.3 11531.3 11633.8 11583.5 11338.8 10930
10457.8 9963.7 9438.3 8902.3 8378.8 7874 7382.7 6905.8 6492.3 6153
5844.4 5600.6 5376.9 5182.5 4999.3 4794.2 4575.1 4359.3 4102.9 3765.4
3307.2 2828.5 2263.1 1697.7 1090.8 484.8 0
12147.5 11931.2 11745.7 11651.5 11658.1 11724.3 11726.1 11549.9 11180.3 10695.5
10187.4 9702.6 9230.4 8779.7 8344.8 7911.3 7467 7017.7 6601 6244.4
5925.1 5680.3 5503.2 5367.1 5238.9 5093 4893.5 4624.1 4291.3 3894.6
3407 2908.2 2330.2 1730.3 1125.7 498.8 0
12147.5 12020.7 11914.4 11876.2 11894.9 11918.2 11818.9 11515.9 11021.8 10461
9917 9441.6 9023.5 8657.1 8311.2 7948.6 7551.4 7129.6 6710 6335.7
6006.2 5760.5 5630 5551.7 5478 5392.3 5211.4 4888.8 4479.6 4023.7
3506.3 2987.9 2396.9 1762.9 1160.7 512.7 0
12147.5 12131.2 12107.9 12126.5 12163.8 12168.5 12019.3 11639.4 11054.4 10397.2
9744.6 9231.8 8858.9 8583.9 8341.5 8059.5 7721.5 7344 6917.5 6514.3
6213.6 6050.4 6066.8 6083.1 6031.8 5905.9 5603 5108.9 4551.8 4022.8
3524 2997.3 2398.3 1743.3 1135 480.1 0
12147.5 12230.5 12303.7 12393.6 12493.4 12514.8 12403 12090.6 11579.8 10995.2
10357.5 9789.8 9327.4 8961.5 8656.2 8334.5 7970.9 7573.8 7150.5 6814.9
6608.9 6504.9 6489.5 6456 6277.9 5936.2 5599.2 5119.1 4551.8 3977.1
3313.3 2650 1983.4 1389.1 871.7 370.6 0
12147.5 12333 12511.1 12683.1 12836.5 12902.2 12851.4 12630 12248.2 11800.2
11300.1 10842.8 10460.6 10131 9807 9425.7 8970.8 8468.8 7935.5 7513.7
7233.5 7048.9 6915.1 6756.6 6514.3 6092.9 5673.3 5078.1 4360.2 3705.3
3008.4 2354 1733.1 1204.5 736.5 315.1 0
12147.5 12435.6 12718.5 12972.6 13178.6 13289.5 13299.8 13169.3 12916.6 12605.3
12243.1 11895.8 11593.7 11300.1 10957.9 10517 9970.7 9363.7 8720.5 8212.4
7858.1 7593.4 7340.7 7057.3 6750.6 6250 5747.5 5036.6 4168.2 3433.1
2703.6 2058 1482.3 1019.9 601.3 260.1 0
12147.5 12542.8 12940.4 13301.2 13578.1 13760.3 13841.9 13798.6 13679.2 13532.9
13388.4 13291.9 13246.7 13190.7 13085.4 12905 12656.5 12400.2 12162 11965.3
11750.8 11388.6 10788.3 9941.8 8842.6 7527.2 6343.6 5206.3 4120.2 3286.7
2571.2 1967.6 1445 1012.4 605 263.4 0
12147.5 12650 13162.8 13629.8 13977.1 14231.1 14384 14427.8 14441.8 14460.5
14534.1 14688 14898.6 15080.4 15213.8 15293 15342.9 15437.5 15603.9 15718.1
15643.5 15184.4 14235.8 12825.7 10934.6 8804.4 6939.8 5375.5 4071.7 3140.8
2438.8 1877.6 1407.7 1005.9 608.3 266.6 0
12147.5 12756.3 13383.2 13967.3 14422.7 14736.4 14932.2 15025.9 15099.1 15197.9
15376.9 15656.6 16018.8 16396.8 16827.5 17310 17922.5 18723.8 19778.2 20901.5
21943.8 22620.7 22471.5 21421.8 19468.2 16826.6 14131.4 11491.2 9047.7 6917
5020.3 3401.9 2191.8 1348.1 720.6 298.8 0
12147.5 12863 13604.2 14304.8 14868.8 15241.7 15480.4 15624 15756.3 15934.9
16219.2 16624.7 17138.9 17713.2 18441.3 19326.9 20501.6 22010 23952.4 26085
28244.1 30056.5 30706.7 30018.2 28001.7 24848.8 21323.4 17606.9 14023.7 10693.2
7601.8 4926.1 2976.3 1691.1 833.5 331 0
12147.5 12963.2 13825.6 14669.8 15330.8 15748.9 16009.4 16160.5 16314.3 16505
16777.2 17157.5 17653 18222.2 18929.3 19948.8 21407.8 23318 25716.7 28568.6
31988.1 35580.2 38764.8 41021.9 41585.9 39210.9 35850.5 31851.6 27488.1 22757.7
17335.1 12133.1 7817.1 4524.3 2035.2 666.6 0
12147.5 13063.5 14047 15035.2 15792.7 16256.5 16538.5 16697 16871.8 17074.6
17335.6 17689.9 18167.7 18731.7 19416.9 20570.6 22313.9 24626 27481.1 31051.7
35731.7 41103.9 46823.4 52025.5 55169.6 53573 50377.7 46096.2 40952.4 34822.7
27068.5 19340 12657.9 7358 3237.3 1002.2 0
